Alternate Catalog No. : XT6NE41K0FFF000XXX
Catalog No. : 1SDA100735R1
Description: XT6N 1000 Ekip Dip LSI In=1000 4p F F
UPC: 8056221003605
C.BREAKER TMAX XT6N 1000 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LSI R 1000
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
Ekip DIP LSI |
Product Main Type |
SACE Tmax XT |
Frame size |
XT6 |
Extended Product Type |
XT6N 1000 Ekip Dip LSI In=1000 4p F F |
Standards |
IEC |
Rated Current |
1000 A |
Interruption Rating |
N |
Number of Poles |
4 |
Approvals
Certification |
IEC 6947 |