text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5HE440AEFF000XXX

n° de catalogue : 1SDA100528R1

Description:  XT5H 400 Ekip Dip LS/I In=400 4p F F

UPC: 8056221006040

C.BREAKER TMAX XT5H 400 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 400
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://new.abb.com/low-voltage/products/circuit-breakers/xt

Descripteurs

Catégorie

SACE Tmax XT

Spécifications

Trip Unit

Ekip DIP LS/I

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5H 400 Ekip Dip LS/I In=400 4p F F

Standards

IEC

Rated Current

400 A

Interruption Rating

H

Number of Poles

4

Approvals

Certification

IEC 6947