text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5HEN50BBFF000XXX

Catalog No. : 1SDA100522R1

Description:  XT5H 630 TMA 500-5000 4p F F InN=50%In

UPC: 8056221005982

C.BREAKER TMAX XT5H 630 FIXED WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 500 I3=2500...5000 A NEUTRAL = 50% PHASES
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5H 630 TMA 500-5000 4p F F InN=50%In

Standards

IEC

Rated Current

500 A

Interruption Rating

H

Number of Poles

4

Approvals

Certification

IEC 6947