text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5HEN32ABFF000XXX

Catalog No. : 1SDA100518R1

Description:  XT5H 400 TMA 320-3200 4p F F InN=50%In

UPC: 8056221005944

C.BREAKER TMAX XT5H 400 FIXED WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 320 I3=1600...3200 A NEUTRAL = 50% PHASES
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5H 400 TMA 320-3200 4p F F InN=50%In

Standards

IEC

Rated Current

320 A

Interruption Rating

H

Number of Poles

4

Approvals

Certification

IEC 6947