Alternate Catalog No. : XT5HE340AKFF000XXX
Catalog No. : 1SDA100504R1
Description: XT5H 400 EKIP M DIP I IN=400A 3P F F
UPC: 8056221005814
C.BREAKER TMAX XT5H 400 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP M DIP I R 400
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip DIP M-I |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT5 |
|
Extended Product Type |
XT5H 400 Ekip M Dip I In=400A 3p F F |
|
Standards |
IEC |
|
Rated Current |
400 A |
|
Interruption Rating |
H |
|
Number of Poles |
3 |
Approvals
|
Certification |
IEC 6947 |