Alternate Catalog No. : XT5HE340AMFF000XXX
Catalog No. : 1SDA100501R1
Description: XT5H 400 MA 400-4000 3p F F
UPC: 8056221005784
C.BREAKER TMAX XT5H 400 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE MA R 400 I3=2800...5200
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
MA (MCP) |
Product Main Type |
SACE Tmax XT |
Frame size |
XT5 |
Extended Product Type |
XT5H 400 MA 400-5200 3p F F |
Standards |
IEC |
Rated Current |
400 A |
Interruption Rating |
H |
Number of Poles |
3 |
Approvals
Certification |
IEC 6947 |