Alternate Catalog No. : XT5HE325AFFF000XXX
Catalog No. : 1SDA100492R1
Description: XT5H 400 Ekip Dip LSI In=250 3p F F
UPC: 8056221005692
C.BREAKER TMAX XT5H 400 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LSI R 250
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
Ekip DIP LSI |
Product Main Type |
SACE Tmax XT |
Frame size |
XT5 |
Extended Product Type |
XT5H 400 Ekip Dip LSI In=250 3p F F |
Standards |
IEC |
Rated Current |
250 A |
Interruption Rating |
H |
Number of Poles |
3 |
Approvals
Certification |
IEC 6947 |