Alternate Catalog No. : XT5SE440ANFF000XXX
Catalog No. : 1SDA100477R1
Description: XT5S 400 TMG 400-2000 4p F F In=100%In
UPC: 8056221005548
C.BREAKER TMAX XT5S 400 FIXED WITH FRONT TERMINALS AND SOLID-STATE THERMOMAGNETIC RELEASE TMG R 400 I3=1000...2000 A FULLY RATED NEUTRAL
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
TMG |
Product Main Type |
SACE Tmax XT |
Frame size |
XT5 |
Extended Product Type |
XT5S 400 TMG 400-2000 4p F F In=100%In |
Standards |
IEC |
Rated Current |
400 A |
Interruption Rating |
S |
Number of Poles |
4 |
Approvals
Certification |
IEC 6947 |