text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5S5450BBFF000XXX

Catalog No. : 1SDA100462R1

Description:  XT5S 630 TMA 500-5000 4p FF InN100% 50�C

UPC: 8056221005395

C.BREAKER TMAX XT5S 630 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 500-5000 50�C A FULLY RATED NEUTRAL
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5S 630 TMA 500-5000 4p FF InN100% 50°C

Standards

IEC

Rated Current

500 A

Interruption Rating

S

Number of Poles

4

Approvals

Certification

IEC 6947