Alternate Catalog No. : XT5S5440ABFF000XXX
Catalog No. : 1SDA100461R1
Description: XT5S 400 TMA 400-4000 4p FF InN100% 50�C
UPC: 8056221005388
C.BREAKER TMAX XT5S 400 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 400-4000 50�C A FULLY RATED NEUTRAL
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
TMA |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT5 |
|
Extended Product Type |
XT5S 400 TMA 400-4000 4p FF InN100% 50°C |
|
Standards |
IEC |
|
Rated Current |
400 A |
|
Interruption Rating |
S |
|
Number of Poles |
4 |
Approvals
|
Certification |
IEC 6947 |