text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5SE463BBFF000XXX

Catalog No. : 1SDA100459R1

Description:  XT5S 630 TMA 630-6300 4p F F InN=100%In

UPC: 8056221005364

C.BREAKER TMAX XT5S 630 FIXED WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 630 I3=3150...6300 A NEUTRAL = 100% PHASES
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5S 630 TMA 630-6300 4p F F InN=100%In

Standards

IEC

Rated Current

630 A

Interruption Rating

S

Number of Poles

4

Approvals

Certification

IEC 6947