text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5SEN40ABFF000XXX

Catalog No. : 1SDA100454R1

Description:  XT5S 400 TMA 400-4000 4p F F InN=50%In

UPC: 8056221005319

C.BREAKER TMAX XT5S 400 FIXED WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 400 I3=2000...4000 A NEUTRAL = 50% PHASES
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5S 400 TMA 400-4000 4p F F InN=50%In

Standards

IEC

Rated Current

400 A

Interruption Rating

S

Number of Poles

4

Approvals

Certification

IEC 6947