text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5SE332ALFF000XXX

Catalog No. : 1SDA100441R1

Description:  XT5S 400 Ekip M Dip LIU In=320A 3p F F

UPC: 8056221005180

C.BREAKER TMAX XT5S 400 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP M DIP LIU R 320
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip M-LIU

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5S 400 Ekip M Dip LIU In=320A 3p F F

Standards

IEC

Rated Current

320 A

Interruption Rating

S

Number of Poles

3

Approvals

Certification

IEC 6947