text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5SE340AKFF000XXX

Catalog No. : 1SDA100438R1

Description:  XT5S 400 EKIP M DIP I IN=400A 3P F F

UPC: 8056221005159

C.BREAKER TMAX XT5S 400 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP M DIP I R 400
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP M-I

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5S 400 Ekip M Dip I In=400A 3p F F

Standards

IEC

Rated Current

400 A

Interruption Rating

S

Number of Poles

3

Approvals

Certification

IEC 6947