text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5SE350BMFF000XXX

Catalog No. : 1SDA100436R1

Description:  XT5S 630 MA 500-5000 3p F F

UPC: 8056221005135

C.BREAKER TMAX XT5S 630 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE MA R 500 I3=3500...6500
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MA (MCP)

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5S 630 MA 500-6500 3p F F

Standards

IEC

Rated Current

500 A

Interruption Rating

S

Number of Poles

3

Approvals

Certification

IEC 6947