text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5SE340AMFF000XXX

Catalog No. : 1SDA100435R1

Description:  XT5S 400 MA 400-4000 3p F F

UPC: 8056221005128

C.BREAKER TMAX XT5S 400 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE MA R 400 I3=2800...5200
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MA (MCP)

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5S 400 MA 400-5200 3p F F

Standards

IEC

Rated Current

400 A

Interruption Rating

S

Number of Poles

3

Approvals

Certification

IEC 6947