Alternate Catalog No. : XT5SE332AGFF000XXX
Catalog No. : 1SDA100431R1
Description: XT5S 400 Ekip Dip LSIG In=320 3p F F
UPC: 8056221005081
C.BREAKER TMAX XT5S 400 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LSIG R 320
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
Ekip DIP LSIG |
Product Main Type |
SACE Tmax XT |
Frame size |
XT5 |
Extended Product Type |
XT5S 400 Ekip Dip LSIG In=320 3p F F |
Standards |
IEC |
Rated Current |
320 A |
Interruption Rating |
S |
Number of Poles |
3 |
Approvals
Certification |
IEC 6947 |