Alternate Catalog No. : XT5SE325AEFF000XXX
Catalog No. : 1SDA100422R1
Description: XT5S 400 Ekip Dip LS/I In=250 3p F F
UPC: 8056221004992
C.BREAKER TMAX XT5S 400 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 250
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
Ekip DIP LS/I |
Product Main Type |
SACE Tmax XT |
Frame size |
XT5 |
Extended Product Type |
XT5S 400 Ekip Dip LS/I In=250 3p F F |
Standards |
IEC |
Rated Current |
250 A |
Interruption Rating |
S |
Number of Poles |
3 |
Approvals
Certification |
IEC 6947 |