Alternate Catalog No. : XT5NE432ANFF000XXX
Catalog No. : 1SDA100406R1
Description: XT5N 400 TMG 320-1600 4p F F In=100%In
UPC: 8056221004831
C.BREAKER TMAX XT5N 400 FIXED WITH FRONT TERMINALS AND SOLID-STATE THERMOMAGNETIC RELEASE TMG R 320 I3=800...1600 A FULLY RATED NEUTRAL
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
TMG |
Product Main Type |
SACE Tmax XT |
Frame size |
XT5 |
Extended Product Type |
XT5N 400 TMG 320-1600 4p F F In=100%In |
Standards |
IEC |
Rated Current |
320 A |
Interruption Rating |
N |
Number of Poles |
4 |
Approvals
Certification |
IEC 6947 |