text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5N5432ABFF000XXX

Catalog No. : 1SDA100390R1

Description:  XT5N 400 TMA 320-3200 4p FF InN100% 50�C

UPC: 8056221004671

C.BREAKER TMAX XT5N 400 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 320-3200 50�C A FULLY RATED NEUTRAL
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5N 400 TMA 320-3200 4p FF InN100% 50°C

Standards

IEC

Rated Current

320 A

Interruption Rating

N

Number of Poles

4

Approvals

Certification

IEC 6947