Alternate Catalog No. : XT5NE463BBFF000XXX
Catalog No. : 1SDA100389R1
Description: XT5N 630 TMA 630-6300 4p F F InN=100%In
UPC: 8056221004664
C.BREAKER TMAX XT5N 630 FIXED WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 630 I3=3150...6300 A NEUTRAL = 100% PHASES
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
TMA |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT5 |
|
Extended Product Type |
XT5N 630 TMA 630-6300 4p F F InN=100%In |
|
Standards |
IEC |
|
Rated Current |
630 A |
|
Interruption Rating |
N |
|
Number of Poles |
4 |
Approvals
|
Certification |
IEC 6947 |