Alternate Catalog No. : XT5NE450BBFF000XXX
Catalog No. : 1SDA100387R1
Description: XT5N 630 TMA 500-5000 4p F F InN=100%In
UPC: 8056221004640
C.BREAKER TMAX XT5N 630 FIXED WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE FOUR-POLE IN AC-DC TMA R 500 I3=2500...5000 A FULLY RATED NEUTRAL
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
TMA |
Product Main Type |
SACE Tmax XT |
Frame size |
XT5 |
Extended Product Type |
XT5N 630 TMA 500-5000 4p F F InN=100%In |
Standards |
IEC |
Rated Current |
500 A |
Interruption Rating |
N |
Number of Poles |
4 |
Approvals
Certification |
IEC 6947 |