text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5NE340ALFF000XXX

Catalog No. : 1SDA100372R1

Description:  XT5N 400 Ekip M Dip LIU In=400A 3p F F

UPC: 8056221004497

C.BREAKER TMAX XT5N 400 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP M DIP LIU R 400
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip M-LIU

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5N 400 Ekip M Dip LIU In=400A 3p F F

Standards

IEC

Rated Current

400 A

Interruption Rating

N

Number of Poles

3

Approvals

Certification

IEC 6947