Alternate Catalog No. : XT5NE340AMFF000XXX
Catalog No. : 1SDA100365R1
Description: XT5N 400 MA 400-4000 3P F F
UPC: 8056221004428
C.BREAKER TMAX XT5N 400 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE MA R 400 I3=2800...5200
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
MA (MCP) |
Product Main Type |
SACE Tmax XT |
Frame size |
XT5 |
Extended Product Type |
XT5N 400 MA 400-5200 3p F F |
Standards |
IEC |
Rated Current |
400 A |
Interruption Rating |
N |
Number of Poles |
3 |
Approvals
Certification |
IEC 6947 |