text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5NE332AEFF000XXX

Catalog No. : 1SDA100353R1

Description:  XT5N 400 Ekip Dip LS/I In=320 3p F F

UPC: 8056221004305

C.BREAKER TMAX XT5N 400 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 320
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LS/I

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5N 400 Ekip Dip LS/I In=320 3p F F

Standards

IEC

Rated Current

320 A

Interruption Rating

N

Number of Poles

3

Approvals

Certification

IEC 6947