text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5N5363BBFF000XXX

Catalog No. : 1SDA100351R1

Description:  XT5N 630 TMA 630-6300 3p F F 50�C

UPC: 8056221004282

C.BREAKER TMAX XT5N 630 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 630-6300 50�C
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5N 630 TMA 630-6300 3p F F 50°C

Standards

IEC

Rated Current

630 A

Interruption Rating

N

Number of Poles

3

Approvals

Certification

IEC 6947