text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5N5332ABFF000XXX

Catalog No. : 1SDA100348R1

Description:  XT5N 400 TMA 320-3200 3p F F 50�C

UPC: 8056221004251

C.BREAKER TMAX XT5N 400 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 320-3200 50�C
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5N 400 TMA 320-3200 3p F F 50°C

Standards

IEC

Rated Current

320 A

Interruption Rating

N

Number of Poles

3

Approvals

Certification

IEC 6947