Alternate Catalog No. : XT5NE363BBFF000XXX
Catalog No. : 1SDA100347R1
Description: XT5N 630 TMA 630-6300 3p F F
UPC: 8056221004244
C.BREAKER TMAX XT5N 630 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 630 I3=3150...6300
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
TMA |
Product Main Type |
SACE Tmax XT |
Frame size |
XT5 |
Extended Product Type |
XT5N 630 TMA 630-6300 3p F F |
Standards |
IEC |
Rated Current |
630 A |
Interruption Rating |
N |
Number of Poles |
3 |
Approvals
Certification |
IEC 6947 |