text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4SE3250CFF000XXX

Catalog No. : 1SDA100215R1

Description:  XT4S 250 Ekip Dip LIG In=250A 3p F F

UPC: 8056221002691

C.BREAKER TMAX XT4S 250 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LIG R 250 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LIG

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4S 250 Ekip Dip LIG In=250A 3p F F

Standards

IEC

Rated Current

250 A

Interruption Rating

S

Number of Poles

3

Approvals

Certification

IEC 6947