Alternate Catalog No. : XT4SE3160CFF000XXX
n° de catalogue : 1SDA100214R1
Description: XT4S 160 Ekip Dip LIG In=160A 3p F F
UPC: 8056221002684
C.BREAKER TMAX XT4S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LIG R 160 A
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip DIP LIG |
Product Main Type |
SACE Tmax XT |
Frame size |
XT4 |
Extended Product Type |
XT4S 160 Ekip Dip LIG In=160A 3p F F |
Standards |
IEC |
Rated Current |
160 A |
Interruption Rating |
S |
Number of Poles |
3 |
Approvals
Certification |
IEC 6947 |