text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4NE4100CFF000XXX

Catalog No. : 1SDA100198R1

Description:  XT4N 160 Ekip Dip LIG In=100A 4p F F

UPC: 8056221002523

C.BREAKER TMAX XT4N 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LIG R 100 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LIG

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4N 160 Ekip Dip LIG In=100A 4p F F

Standards

IEC

Rated Current

100 A

Interruption Rating

N

Number of Poles

4

Approvals

Certification

IEC 6947