text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2NE3010CFF000XXX

Catalog No. : 1SDA100010R1

Description:  XT2N 160 Ekip Dip LIG In=10A 3p F F

UPC: 8056221000659

C.BREAKER TMAX XT2N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LIG R 10 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LIG

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2N 160 Ekip Dip LIG In=10A 3p F F

Standards

IEC

Rated Current

10 A

Interruption Rating

N

Number of Poles

3

Approvals

Certification

IEC 6947