text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT2CUAL2C-3PC

Catalog No. : 1SDA085589R1

Description:  KIT FC CUAL 10-2/0AWG AuxV3P XT2 UL/CSA

UPC: 8015644924935

FRONT TERMINALS FOR CABLES IN COPPER ALUMINIUM 14-2/0 AWG WITH VOLTAGE SOCKET 3pcs XT2 UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

2/0 AWG lugs

Product Main Type

Accessories - Lugs, Terminals

Frame size

XT2

Extended Product Type

KIT FC CuAl 10-2/0 AWG XT2 AuxV 3pcs UL/CSA

Standards

UL

Number of Poles

3

Approvals

Certification

UL