Alternate Catalog No. : KXT2CUAL2-4PC
Catalog No. : 1SDA085586R1
Description: KIT FC CUAL 14-2/0 AWG XT2 4PCS UL
UPC: 8015644924904
FRONT TERMINALS FOR CABLES IN COPPER-ALUMINIUM 14-2/0 AWG 4pcs XT2 UL/CSA
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
2/0 AWG lugs |
|
Product Main Type |
Accessories - Lugs, Terminals |
|
Frame size |
XT2 |
|
Extended Product Type |
KIT FC CuAl 10-2/0 AWG XT2 4pcs UL/CSA |
|
Standards |
UL |
|
Number of Poles |
4 |
Approvals
|
Certification |
UL |