text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT2CUAL2-3PC

Catalog No. : 1SDA085585R1

Description:  KIT FC CUAL 14-2/0 AWG XT2 3PCS UL

UPC: 8015644924898

FRONT TERMINALS FOR CABLES IN COPPER-ALUMINIUM 14-2/0 AWG 3pcs XT2 UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

2/0 AWG lugs

Product Main Type

Accessories - Lugs, Terminals

Frame size

XT2

Extended Product Type

KIT FC CuAl 10-2/0 AWG XT2 3pcs UL/CSA

Standards

UL

Number of Poles

3

Approvals

Certification

UL