Alternate Catalog No. : KXT1CUAL1C-4PC
Catalog No. : 1SDA085584R1
Description: KIT FC CUAL 14-2/0AWG XT1 AUXV4PCUL
UPC: 8015644924881
FRONT TERMINALS FOR CABLES IN COPPER ALUMINIUM 14-2/0 AWG WITH VOLTAGE SOCKET 4pcs XT1 UL/CSA
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
2/0 AWG lugs |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT1 |
Extended Product Type |
KIT FC CuAl 10-2/0 AWG XT1 AuxV 4pcs UL/CSA |
Standards |
UL |
Number of Poles |
4 |
Approvals
Certification |
UL |