Alternate Catalog No. : KXT4CUAL3C-4PC
Catalog No. : 1SDA085582R1
Description: KIT FCCUAL3/0-350KCMIL XT4AUXV4PCUL
UPC: 8015644924867
FRONT TERMINALS FOR CABLES IN COPPER ALUMINIUM 3/0-350kcmil WITH VOLTAGE SOCKET 4pcs XT4 UL/CSA
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
350kcmil lugs |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT4 |
Extended Product Type |
KIT FC CuAl 3/0-350 kcmil XT4 AuxV 4pcs UL/CSA |
Standards |
UL |
Number of Poles |
4 |
Approvals
Certification |
UL |