Alternate Catalog No. : XT4VU3150DFF000XXX
Catalog No. : 1SDA083049R1
Description: XT4V 250 MCS 150 3p UL
UPC: 8015644897932
SWITCH-DISCONNECTOR TMAX XT4V-D 150 MCS-UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS Im 3000A
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
MCS (Molded Case Switch) |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT4 |
|
Extended Product Type |
XT4V-D 150 MCS-UL/CSA Im=3000 3p F F |
|
Standards |
UL |
|
Interruption Rating |
V (150kA @480VAC) |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |