text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4SU3150DFF000XXX

Catalog No. : 1SDA083043R1

Description:  XT4S 250 MCS 150 3p UL

UPC: 8015644897772

SWITCH-DISCONNECTOR TMAX XT4S-D 150 MCS-UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS Im 3000A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MCS (Molded Case Switch)

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4S-D 150 MCS-UL/CSA Im=3000 3p F F

Standards

UL

Interruption Rating

S (35kA @480VAC)

Number of Poles

3

Approvals

Certification

UL