Alternate Catalog No. : KXT2N4XFLHDL10
Catalog No. : 1SDA082012R1
Description: "XT2 F HDL N1,3,12,4,4X, MEC, 10F CB"
UPC: 8015644885854
XT2 FLANGE HANDLE, MECHANISM, 4X AND 10 FOOT CABLE
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Flange Handles |
Product Main Type |
Accessories - Manual and Electrical Operators |
Frame size |
XT2 |
Extended Product Type |
XT2 FLANGE HANDLE, MECH, 10 FT CBL 4X |
Standards |
UL |
Approvals
Certification |
UL |