Alternate Catalog No. : KXT3CUAL2C-3PC
Catalog No. : 1SDA081988R1
Description: KIT FCCUAL 4-300AWG XT3 CT 3PC UL
UPC: 8015644885618
FRONT TERMINALS FOR CABLES IN COPPER ALUMINIUM 4-300 AWG WITH VOLTAGE SOCKET 3pcs XT3 UL/CSA
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
300kcmil lugs |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT3 |
Extended Product Type |
KIT FC CuAl 4-300AWG AuxV 3 XT3 UL/CSA |
Standards |
UL |
Approvals
Certification |
UL |