text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2XU3090BFF000XXX

Catalog No. : 1SDA081935R1

Description:  XT2X 125 TMA 90 450-900 3PFFUL/CSA

UPC: 8015644885083

C.BREAKER TMAX XT2X 125 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 90 I3=450..900 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2X 125 TMA 90 450..900 3p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

90 A

Interruption Rating

X (200kA @480VAC)

Number of Poles

3

Approvals

Certification

UL