text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2XU4080BFF000XXX

Catalog No. : 1SDA081934R1

Description:  XT2X 125 TMA 80 400-800 4pFFUL/CSA

UPC: 8015644885076

C.BREAKER TMAX XT2X 125 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 80 I3=400..800 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2X 125 TMA 80 400..800 4p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

80 A

Interruption Rating

X (200kA @480VAC)

Number of Poles

4

Approvals

Certification

UL