text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT1HE4020AFF000XXX

Catalog No. : 1SDA080851R1

Description:  XT1H 160 TMF 20-450 4p F F

UPC: 8015644873790

C.BREAKER TMAX XT1H 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 20-450 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMF

Product Main Type

SACE Tmax XT

Frame size

XT1

Extended Product Type

XT1H 160 TMF 20-450 4p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

20 A

Interruption Rating

H

Number of Poles

4

Approvals

Certification

IEC