text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT1SE3025AFF000XXX

Catalog No. : 1SDA080832R1

Description:  XT1S 160 TMD 25-450 3p F F

UPC: 8015644873608

C.BREAKER TMAX XT1S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 25-450 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMD

Product Main Type

SACE Tmax XT

Frame size

XT1

Extended Product Type

XT1S 160 TMD 25-450 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

25 A

Interruption Rating

S

Number of Poles

3

Approvals

Certification

IEC