text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT2DIN-3

Catalog No. : 1SDA080704R1

Description:  KIT DIN50022 XT2 PIA.DI FI.PRO.DI

UPC: 8015644872182

KIT DIN50022 XT2 3p PLATE DIN
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Product Main Type

Accessories - Other

Frame size

XT2

Extended Product Type

KIT DIN50022 XT2 3p PLATE DIN

Standards

IEC

Number of Poles

3

Approvals

Certification

IEC