Alternate Catalog No. : KXT4N12FLHDL4
Catalog No. : 1SDA080342R1
Description: XT4 F HDL N1,3R,12,4 MEC, 4F CBL
UPC: 8015644868710
XT4 FLANGE HANDLE, MECHANISM, AND 4 FOOT CABLE
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Flange Handles |
Product Main Type |
Accessories - Manual and Electrical Operators |
Frame size |
XT4 |
Extended Product Type |
XT4 FLANGE HANDLE, MECH, 4 FT CBL |
Standards |
UL |
Approvals
Certification |
UL |