Alternate Catalog No. : KXT2N12FLHDL10
Catalog No. : 1SDA080337R1
Description: "XT2 F HDL N1,3R,12,4 MEC, 10F CBL"
UPC: 8015644868666
XT2 FLANGE HANDLE, MECHANISM, AND 10 FOOT CABLE
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Flange Handles |
Product Main Type |
Accessories - Manual and Electrical Operators |
Frame size |
XT2 |
Extended Product Type |
XT2 FLANGE HANDLE, MECH, 10 FT CBL |
Standards |
UL |
Approvals
Certification |
UL |