Alternate Catalog No. : KXTCRHEBFPPLK
Catalog No. : 1SDA080316R1
Description: RHE_B XT2-XT4 F/P BASE EX ROT PLK
UPC: 8015644868451
BASE FOR ADJUSTABLE DEPTH ROTARY HANDLE WITH PADLOCK DEVICE FOR C.BREAKER FIXED-PLUG-IN XT2-XT4 UL/CSA
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Rotary Handle Extended |
Product Main Type |
Accessories - Manual and Electrical Operators |
Frame size |
XT2 |
Extended Product Type |
RHE_B XT2-XT4 F/P BASE R.DIST.ADJ.ROT.HA PL UL |
Standards |
UL |
Approvals
Certification |
UL |