Alternate Catalog No. : XT4VU3040HFF000XXX
Catalog No. : 1SDA080273R1
Description: XT4V 250 EKIP E-LSIG In=40A 3p FF UL/CSA
UPC: 8015644868024
XT4V 250 EKIP E-LSIG In=40A 3p FF UL/CSA
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip E-LSIG |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT4 |
|
Extended Product Type |
XT4V 250 EKIP E-LSIG In=40A 3p FF UL/CSA |
|
Standards |
UL |
|
Rated Voltage (V) |
600 V |
|
Rated Current |
40 A |
|
Interruption Rating |
V (150kA @480VAC) |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |